IESNA:LM-63-2002
[TEST]P952514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23635
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2589.3 2828 3087.8 3363.6 3602.4 3802.4 3954.1 4042.8 4057.3 4013.8
3968.6 3965.4 3992.8 4052.5 4192.8 4542.9 5412.5 6717.6 7880.7 8774.5
9461.7 10110.2 10695.8 11246 11615.4 11083 8971.3 6275.5 4339.6 2918.4
1230.9 390.4 185.5 80.7 25.8 0 0
2589.3 2832.9 3107.1 3373.3 3613.7 3813.7 3975 4063.8 4076.7 4038
3988 3986.3 4007.3 4068.6 4212.2 4486.4 5235 6507.8 7804.9 8730.9
9445.6 10165.1 10715.2 11254 11652.5 11308.9 9353.6 6678.9 4547.7 3026.5
1310 424.3 216.2 95.2 33.9 0 0
2589.3 2829.6 3095.8 3352.3 3581.4 3771.8 3918.6 4010.5 4020.2 3986.3
3949.2 3942.8 3965.4 4026.7 4163.8 4420.3 5028.5 6175.5 7466.1 8469.6
9211.7 9992.5 10732.9 11412.1 11986.4 12151 10834.6 8430.8 5688.3 3694.3
1710 674.3 379.1 209.7 96.8 32.3 0
2589.3 2810.3 3057.1 3302.3 3508.8 3684.7 3825 3897.6 3921.8 3907.3
3879.9 3876.6 3896 3925 4005.7 4168.6 4446.1 5085 6175.5 7427.4
8540.5 9574.6 10629.7 11623.5 12573.7 13315.8 13817.5 13857.8 12989.9 10305.4
5791.6 2073 832.4 445.3 204.9 46.8 0
2589.3 2778 2995.8 3220 3415.2 3581.4 3713.7 3802.4 3842.8 3852.4
3850.8 3860.5 3887.9 3913.7 3965.4 4083.1 4289.6 4601 5183.4 6167.5
7453.2 8826.1 10207 11644.4 12830.2 13949.8 15048.4 16276.1 17232.7 16529.3
13077 7203.2 2834.5 1268 535.6 54.9 0
2589.3 2760.3 2952.2 3145.8 3323.3 3486.2 3618.5 3721.8 3778.2 3818.6
3847.6 3894.4 3965.4 4021.8 4075.1 4159 4338 4625.2 5064 5601.2
6393.3 7430.6 8611.5 9879.5 11187.9 12638.2 14257.9 16159.9 18779.8 20336.6
18605.6 13985.3 7606.5 2713.5 674.3 38.7 0
2589.3 2750.6 2939.3 3134.5 3307.2 3470.1 3610.5 3712.1 3773.4 3812.1
3852.4 3899.2 3967 4026.7 4089.6 4183.2 4357.4 4639.7 5081.7 5651.2
6411.1 7427.4 8580.9 9823.1 11157.2 12623.7 14278.9 16280.9 18776.6 20243
18352.3 13717.5 7569.4 2768.3 666.3 43.6 0
2589.3 2718.3 2873.2 3042.6 3205.5 3363.6 3505.6 3625 3710.5 3776.6
3846 3929.9 4021.8 4099.3 4175.1 4283.2 4457.4 4726.8 5126.9 5672.2
6365.9 7214.4 8232.4 9405.2 10731.3 12223.6 13853 15613 17774.8 19426.7
17168.2 10721.7 4863.9 1655.2 393.6 33.9 0
2589.3 2697.4 2813.5 2947.4 3092.6 3239.4 3384.6 3512 3628.2 3729.8
3836.3 3937.9 4034.7 4120.2 4217 4357.4 4559 4870.4 5338.2 5977.1
6822.4 7830.7 9000.3 10278 11578.3 12946.3 14351.5 15843.7 17327.9 17828
15840.5 10616.8 4567.1 1369.6 551.7 153.3 0
2589.3 2660.2 2744.1 2840.9 2961.9 3094.2 3223.3 3357.2 3479.8 3604
3729.8 3844.4 3941.2 4044.4 4154.1 4284.8 4488.1 4813.9 5317.3 6051.3
7006.3 8108.2 9287.5 10482.9 11673.5 12868.9 14099.8 15279.1 15816.3 14791.9
11647.7 5843.2 1577.8 598.5 325.9 90.3 0
2589.3 2621.5 2663.5 2731.2 2821.6 2920 3037.7 3152.3 3276.5 3392.7
3528.2 3658.8 3787.9 3923.4 4063.8 4231.6 4462.2 4820.4 5359.2 6164.2
7220.9 8474.4 9684.3 10726.5 11628.3 12481.7 13175.4 13340 12501.1 10213.5
6372.3 2329.5 467.8 143.6 50 17.7 0
2589.3 2602.2 2619.9 2671.5 2745.7 2828 2926.4 3028.1 3137.8 3255.5
3381.4 3510.4 3652.4 3797.6 3958.9 4152.5 4405.8 4778.4 5301.1 6017.4
6977.3 8090.4 9111.6 9747.3 10039.2 10092.5 9876.3 9192.3 7938.8 6086.8
3583 1219.6 277.5 79 22.6 9.7 0
2589.3 2576.4 2578 2605.4 2655.4 2716.7 2790.9 2870 2949 3023.2
3105.5 3181.3 3270.1 3355.6 3449.1 3562.1 3728.2 3989.6 4402.6 5004.3
5777 6561.1 7101.5 7177.3 6745 5941.6 4793 3365.2 1918.2 877.6
375.9 142 53.2 21 9.7 1.6 0
2589.3 2531.2 2497.3 2478 2461.8 2432.8 2382.8 2303.7 2198.9 2074.6
1932.7 1782.6 1632.6 1498.7 1395.5 1319.6 1264.8 1243.8 1351.9 1602
1879.4 2106.9 2094 1726.2 1209.9 806.6 558.2 388.8 259.7 161.3
101.6 64.5 32.3 12.9 3.2 0 0
2589.3 2489.2 2411.8 2315 2176.3 2003.7 1800.4 1572.9 1330.9 1093.8
921.2 830.8 811.5 819.5 847 871.2 890.5 892.1 871.2 827.6
779.2 730.8 679.2 622.7 548.5 456.5 356.5 256.5 192 140.4
90.3 53.2 21 8.1 3.2 0 0
2589.3 2452.1 2313.4 2127.9 1873 1593.9 1301.9 1043.8 895.4 845.3
819.5 796.9 779.2 761.5 751.8 745.3 737.3 719.5 680.8 624.3
567.9 511.4 456.5 393.6 330.7 275.9 235.5 200 158.1 108.1
54.9 27.4 12.9 4.8 0 0 0
2589.3 2415 2219.8 1923 1593.9 1259.9 997 897 867.9 843.7
819.5 795.3 771.1 746.9 711.4 671.1 624.3 569.5 509.8 451.7
396.9 348.5 309.7 279.1 250.1 222.6 193.6 153.3 104.9 71
46.8 25.8 11.3 4.8 0 0 0
2589.3 2392.4 2126.3 1779.4 1389 1059.9 926 898.6 872.8 845.3
822.8 795.3 766.3 730.8 685.6 629.2 567.9 504.9 438.8 374.3
321 287.2 263 240.4 216.2 192 164.6 130.7 103.2 82.3
59.7 38.7 12.9 1.6 0 0 0
2589.3 2360.2 2035.9 1624.5 1221.2 982.5 929.2 903.4 877.6 850.2
826 800.2 769.5 727.6 671.1 611.4 538.8 466.2 387.2 330.7
293.6 271 253.3 233.9 212.9 187.1 154.9 127.4 106.5 83.9
61.3 38.7 11.3 0 0 0 0
2589.3 2357 2006.9 1564.9 1156.7 972.8 938.9 911.5 884.1 858.2
832.4 803.4 772.7 727.6 672.7 600.1 517.9 435.6 367.8 316.2
283.9 263 243.6 222.6 198.4 167.8 133.9 111.3 90.3 69.4
46.8 25.8 6.5 0 0 0 0
2589.3 2357 1985.9 1532.6 1129.3 972.8 945.4 917.9 887.3 858.2
832.4 805 774.4 734 682.4 611.4 524.3 437.2 363 308.1
275.9 256.5 237.1 214.6 187.1 148.4 114.5 95.2 77.4 58.1
37.1 14.5 1.6 0 0 0 0
2589.3 2365 1995.6 1537.4 1129.3 972.8 945.4 917.9 888.9 861.5
834 806.6 777.6 738.9 687.2 608.2 521.1 430.7 356.5 303.3
274.3 254.9 233.9 212.9 183.9 138.7 108.1 90.3 71 51.6
32.3 11.3 0 0 0 0 0
